Optimized Contour Milling (OCM) represents the next generation in trochoidal milling. The new cutting data calculator and deburring function make programing and machining even easier:
Functions for the time-efficient production of precise parts
During highly dynamic machining operations, visible shadows or waviness can appear on the workpiece surface. These imperfections are usually caused by low-frequency machine vibrations. Machine Vibration Control (MVC) lets you dampen the low-frequency vibrations of your machine so effectively that you can produce the desired surface quality at high jerk rates, meaning at higher accelerations and thus shorter machining times.
The two combined approaches of MVC:
Are you already familiar with the other functions of our Dynamic packages, such as Adaptive Feed Control (AFC), Active Chatter Control (ACC), or LAC, MAC, and PAC for the adaptation of control parameters?
An overview of all Dynamic Efficiency functions and the OCM innovations
Basics and details regarding all Dynamic Efficiency functions
How to create more chips in less time with Dynamic Efficiency
An overview of all Dynamic Precision functions and the new MVC function
Basics and details about all Dynamic Precision functions
How to save time with the load-based adaptation of control parameters