The RCN 2001 optical angle encoders with an integral bearing and a built-in stator coupling provide new and improved possibilities for even greater performance and process reliability.
Along with the temperature data from the built-in temperature sensor, other sensor data, including the torque-motor temperature, are transmitted by the RCN 2001 angle encoders via a digital interface.
Product InformationInductive modular angle encoders from AMO feature a modular design and a wide range of options for axis integration. They also make encoder solutions possible for specialized applications, such as extremely large axis diameters or harsh conditions.
The key selection criteria for reliable, stable, and accurate production processes
Watch the demonstrationThe new ERM 6000 Dplus monitors the spindle load and tracks tool condition.
Go to the ERM 6000 DplusMotors from HEIDENHAIN and ETEL, specifically designed for machine tools
Go to the motors